Print Back
Compact 10.4" monitor with a built-in high-end HY-eVision2 display controller for use in off-highway vehicles. Ready to connect up to two external analog cameras and simultaneously display two video feeds. The device can be mounted in the vehicle dashboard, or through a RAM ball elsewhere in the vehicle cockpit in landscape or portrait orientation. Its display is characterized by low reflection and high color saturation and provides optimal readability in any lighting conditions. Seven programmable control keys, three hard keys, together with the touch screen, create this easy-to-use Human Machine Interface (HMI).
Unit of Measure

Specifications

Model Code Description

N/A HY-EVISION2 10.4-CD-P-R-000203-G-000

Operating Temperature [Min]

N/A -30 ºC

Operating Temperature [Max]

N/A 60 ºC

Resolution

N/A 1024 (W) x 768 (H) Pixels

Active Area (Horizontal)

N/A 210.4 mm

Active Area (Vertical)

N/A 157.8 mm

Liquid Crystal Display (LCD) Type

N/A TFT (Thin Film Transistor) Active Matrix

Backlight

N/A Light Emitting Diode (LED)

Life of Backlight at +25 ºC (Constant) [Min]

N/A 50,000 h

Housing Type

N/A Aluminum Die-Cast

Luminance

N/A 500 cd/m²

Horizontal Viewing Angle

N/A 88 º

Vertical Viewing Angle

N/A 88 º

Contrast Ratio

N/A 1200:1

Storage Temperature Range

N/A -30 to 80 ºC

Supply Voltage

N/A 9 to 32 V

European Conformity (CE) Mark

N/A 2014/30/EU

E - Mark

N/A ECE-R10 Rev.3

Electromagnetic Compatibility (EMC)

N/A EN 13309

Electrostatic Discharge (ESD)

N/A ISO 10605

Electrical

N/A ISO 16750-2 ISO 7637-3

Ingress Protection (IP) Class

N/A EN 60529 IP65 ISO 20653 IP6k5

Climatic

N/A ISO 16750-4

Mechanical

N/A ISO 16750-3

Equipment Options

N/A Polarized Capacitive Touch

Weight

N/A 5.95 lb

Division

N/A ELECTRONICS

Product Group Family

N/A DISPLAYS

Product

N/A DISPLAYS

Dimensions

Display Diagonal Size

N/A 10.4 in. (26 cm) 4:3 Aspect Ratio

Width

N/A 280 mm

Depth

N/A 62 mm

Height

N/A 232 mm

System Components

System Components

N/A
  • Freescale i.MX51x application processor 32bit ARM Cortex A8 800MHz
  • 1 GB Flash; 512 MB RAM
  • RTC buffered by supercapacitor
  • Keyboard with 7 freely programmable buttons and three hard keys for up, down and enter with key backlight
  • Auto-dimmable display backlight via ambient light sensor
  • Internal temperature sensors for ambient and CPU temperature
  • Panel or cabin mount, landscape or portrait orientation
  • Projective capacitive touchscreen
  • Optically bonded

Interface

Interface

N/A
  • 2 x video input for external composite video cameras
  • 4 x CAN, 125 kbit/s up to 1 Mbit/s
  • 1 x RS-232 and 1 x Ethernet 100 Mbit/s
  • 1 x USB 2.0 OTG
  • Terminal 15 for ignition input

Software

Software

N/A
  • Programmable in CODESYS® V3 with enhanced target visualization, including support for CANopen® master
  • Display of .pdf-files and animations
  • Picture-in-Picture functionality
  • Capable of displaying two video feeds simultaneously
  • Sleep Mode - wake-up to full operation within less than half a second

Note

N/A Reverse polarity protection and protection of all external interfaces (except USB) against short circuit to GND and BAT+.