HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Electronic Sensors & Controls
>
Electronic Accessories (Sensors)
>
Mechanical Accessories
> Part Number 907750
Part Number 907750, Mechanical Accessories
List Price
QUOTE
SAE-6 female to SAE-6 male with 0.5 mm snubber
Unit of Measure
Imperial
Metric
Both
Specifications
Model Code Description
N/A
ZBM 15 ADAPTER SAE-6F X SAE-6M W/SNUBBER
Division
N/A
ELECTRONICS
Product Group Family
N/A
ACCESSORIES-ELECTRONIC
Product
N/A
ELEC ACCESSORIES / MISC