Print Back
Unit of Measure

Specifications

Model Code Description

N/A 17.388-10UM

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Size

N/A 17.388

Filter Material

N/A Microglass

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Nominal Filter Rating

N/A 10 µm

BUn

N/A EA