Print Back
Unit of Measure

Specifications

Model Code

N/A 7.460 D 20 BN4

Absolute Filter Rating

N/A 20 µm

Media Type

N/A BN/HC=Betamicron® Low Collapse

Seal

N/A Nitrile Rubber (NBR)

Type

N/A Hydraulic Filter Element

Size

N/A 7.460

Filter Material

N/A Microglass

Beta Rating

N/A ßx(c) ≥ 1000

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Filter Rating

N/A 20 µm

Collapse Rating

N/A 20 bar

BUn

N/A EA

Dimensions

Outside Diameter

N/A 2.9 in74 mm

Length

N/A 14.8 in375 mm

Inside Diameter

N/A 40 mm1.575 in