Print Back
Unit of Measure

Specifications

Model Code

N/A 7.0015 D 100 W

Media Type

N/A W=Stainless Steel Wire Mesh

Seal

N/A Nitrile Rubber (NBR)

Type

N/A Hydraulic Filter Element

Size

N/A 7.0015

Filter Material

N/A Stainless Steel Mesh

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Filter Rating

N/A 100 µm

Nominal Filter Rating

N/A 100 µm

Collapse Rating

N/A 20 bar

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS

Dimensions

Outside Diameter

N/A 2.4 in60 mm

Length

N/A 6.8 in173 mm

Inside Diameter

N/A 34 mm1.339 in