Print Back
Unit of Measure

Specifications

Model Code Description

N/A 2.150 D 50 W

Media Type

N/A W=Stainless Steel Wire Mesh

Seal

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Closed End Cap

Type

N/A Hydraulic Filter Element

Size

N/A 2.150

Filter Material

N/A Stainless Steel Mesh

Configuration

N/A One Open Cap, One Closed Cap

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Outer Sleeve

N/A No

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Filter Rating

N/A 50 µm

Nominal Filter Rating

N/A 50 µm

Collapse Rating

N/A 20 bar

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS

Dimensions

Outside Diameter

N/A 3.3 in83 mm

Length

N/A 5.6 in142 mm

Inside Diameter

N/A 48 mm1.89 in