Print Back
Unit of Measure

Specifications

Model Code Description

1.08.16 D 25 BN4 /-V

Absolute Filter Rating

25 µm

Filter Rating

25 µm

Media Type

BN/HC=Betamicron® Low Collapse

Seal

Fluoroelastomer (FPM)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Closed End Cap

Type

Hydraulic Filter Element

Style

Cartridge

Size

1.08.16

Filter Material

Microglass

Configuration

One Open Cap, One Closed Cap

Cap 1 Material

Steel

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

Yes

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Collapse Rating

20 bar

Flow Direction

Outside - In

Beta Rating

β25 > 1000

Stat-Free

No

Efficiency

99.9 %

BUn

EA

Dimensions

Outside Diameter

3.78 in96 mm

Inside Diameter

56.4 mm2.22 in

Length

16.9 in428.8 mm