Print Back
Unit of Measure

Specifications

Model Code Description

N/A 1.15.16 R 03 BN4

Absolute Filter Rating

N/A 3 µm

Filter Rating

N/A 3 µm

Media Type

N/A BN/HC=Betamicron® Low Collapse

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Closed End Cap

Type

N/A Hydraulic Filter Element

Size

N/A 1.15.16

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One Closed Cap

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Outer Sleeve

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Collapse Rating

N/A 20 bar

Flow Direction

N/A Inside - Out

Bypass Pressure

N/A 3 bar43 psi

Beta Rating

N/A β3 > 1000

Stat-Free

N/A No

Efficiency

N/A 99.9 %

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS

Dimensions

Outside Diameter

N/A 3.8 in96 mm

Inside Diameter

N/A 56.3 mm2.217 in

Length

N/A 16.85 in428 mm