Print Back
Unit of Measure

Specifications

Model Code Description

1.03.08 R 03 BN4 /-V

Absolute Filter Rating

3 µm

Filter Rating

3 µm

Media Type

BN/HC=Betamicron® Low Collapse

Seal

Fluoroelastomer (FPM)

Cap 1 Type

O-Ring Cap

Cap 2 Type

O-Ring Cap

Type

Hydraulic Filter Element

Style

Cartridge

Size

1.03.08

Filter Material

Microglass

Configuration

Double Open End

Cap 1 Material

Steel

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

Yes

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Collapse Rating

20 bar

Bypass Pressure

3 bar43 psi

Beta Rating

β3 > 1000

Stat-Free

No

Efficiency

99.9 %

BUn

EA

Dimensions

Outside Diameter

6 in152 mm

Inside Diameter

83 mm3.268 in

Length

8.1 in205.5 mm