Print Back
Unit of Measure

Specifications

Model Code Description

25.02.10D10BH/-SFREE

Absolute Filter Rating

10 µm

Media Type

BH=Betamicron® High Collapse/Low Capacity

Seal

Nitrile Rubber (NBR)

Type

Hydraulic Filter Element

Size

25.02.10

Filter Material

Microglass

Beta Rating

β10 > 1000

Stat-Free

Yes

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Efficiency

99.9 %

Filter Rating

10 µm

Collapse Rating

210 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-BETTERFIT

Product

BETAFIT ELEMENTS

Dimensions

Outside Diameter

1.9 in47.6 mm

Length

9.8 in248.4 mm

Inside Diameter

26.7 mm1.051 in