Model Code Description |
N/A 5.03.09 D 05 BH4 /-V |
Absolute Filter Rating |
N/A 5 µm |
Media Type |
N/A BH/HC=Betamicron® High Collapse |
Seal |
N/A Fluoroelastomer (FPM) |
Cap 1 Type |
N/A Open Cap |
Cap 2 Type |
N/A Open Cap |
Type |
N/A Hydraulic Filter Element |
Style |
N/A Cartridge |
Size |
N/A 5.03.09 |
Filter Material |
N/A Microglass |
Configuration |
N/A Double Open End |
Cap 1 Material |
N/A Steel |
Cap 2 Material |
N/A Steel |
Support Tube Material |
N/A Steel |
Outer Sleeve |
N/A Yes |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A β5 > 1000 |
Stat-Free |
N/A No |
K-Factor |
N/A 0.146 psi/gpm |
Minimum Temperature |
N/A -30 ºC-22 ºF |
Maximum Temperature |
N/A 100 ºC212 ºF |
Efficiency |
N/A 99.9 % |
Filter Rating |
N/A 5 µm |
Collapse Rating |
N/A 210 bar |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A ELEMENTS-DN/HF |
Product |
N/A HYDAC ELEMENTS |