Print Back
Unit of Measure

Specifications

Model Code Description

N/A 5.03.09 D 03 P /-V

Media Type

N/A P=Polyester Fleece / Cellulose

Seal

N/A Fluoroelastomer (FPM)

Cap 1 Type

N/A Open Cap

Cap 2 Type

N/A Open Cap

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Size

N/A 5.03.09

Filter Material

N/A Polyester

Configuration

N/A Double Open End

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Flow Direction

N/A Outside - In

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Filter Rating

N/A 3 µm

Nominal Filter Rating

N/A 3 µm

Collapse Rating

N/A 10 bar

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-DN/HF

Product

N/A HYDAC ELEMENTS

Dimensions

Outside Diameter

N/A 3.9 in100 mm

Length

N/A 9 in229.5 mm

Inside Diameter

N/A 40.9 mm1.61 in