Print Back
Unit of Measure

Specifications

Model Code Description

5.03.09 D 03 BN/AM /-V-SO103H

Absolute Filter Rating

3 µm

Media Type

BN/AM=Beta/Aquamicron

Seal

Fluoroelastomer (FPM)

Cap 1 Type

Open Cap

Cap 2 Type

Open Cap

Type

Hydraulic Filter Element

Style

Cartridge

Size

5.03.09

Filter Material

Microglass

Configuration

Double Open End

Cap 1 Material

Steel

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

Yes

Flow Direction

Outside - In

Beta Rating

β3 > 200

Stat-Free

No

Minimum Temperature

0 ºC32 ºF

Maximum Temperature

71 ºC160 ºF

Efficiency

99.5 %

Filter Rating

3 µm

Collapse Rating

10 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-DN/HF

Product

HYDAC ELEMENTS

Dimensions

Outside Diameter

3.9 in100 mm

Length

9 in229.5 mm

Inside Diameter

40.9 mm1.61 in