Print Back
HYDAC'S OFX Series filtration skids are compact, self-contained filtration systems equipped with high efficiency, high capacity elements capable of removing particulate contamination and/or water quickly and economically. They supplement in-line filters whenever the existing filtration is incapable of obtaining the desired ISO cleanliness level.

Filtration skid 82 gpm QF5 39Q filter 10 micron synthetic media 230/460 VAC 3 phase MS11 dirt alarm
Unit of Measure

Specifications

Type

Offline Filtration System

Style

QF5

Seal Material

Buna

Medium

Mineral Oil Based Hydraulic Fluids

Weight

454 kg1000 lb

Size

BN

Mounting Type

Offline

Operating Temperature [Min]

-17 ºC0 ºF

Operating Temperature [Max]

82 ºC180 ºF

Configuration

1 Suction/1 Return

Flow

82 gpm310 L/min

Cracking Pressure

3.5 bar50 psi

Filter Rating

10 µm

Designation

Steel

Cap Material

Steel

Indication Type

MS11

Material

BetaMicron®

Max Viscosity

2000 SUS

End Type

SAE/NPT

End Size

2

Dimensions

Width

24 in610 mm

Height

64.1 in1628 mm