Print Back
Replacement Element for QCF Housing, 5 µm
Unit of Measure

Specifications

Type

N/A Diesel Fuel Coalescing Filtration

Style

N/A Cartridge

Seal Material

N/A FKM

Weight

N/A 5.4 kg12 lb

Size

N/A N5D

Filter Material

N/A Diamicron

Use With

N/A QCF Filter Housing

Mounting Type

N/A Offline

Operating Temperature [Min]

N/A -29 ºC-20 ºF

Operating Temperature [Max]

N/A 74 ºC165 ºF

Efficiency

N/A 99.5 %

Flow

N/A 70 gpm265 L/min

Filter Rating

N/A 5 µm

Beta Ratio

N/A 200

Application

N/A QCF Filter Housing and Related Assemblies

Schedule

N/A C

Division

N/A FUEL FILTERS

Product Group Family

N/A BULK FUEL FILTERS (HYDAC)

Product

N/A BULK FUEL PRODUCTS

Dimensions

Diameter

N/A 6.4 in163 mm

Height

N/A 39.4 in1001 mm