Print Back
OLF replacement elements 2 micron with water removal
Unit of Measure

Specifications

Type

N/A Offline Kidney Loop Filtration

Size

N/A N5D

Filter Material

N/A Diamicron

Mounting Type

N/A Offline