
Model Code Description |
N/A CP-C16W40G141W1.0/12/V |
Flow |
N/A 12 gpm45 L/min |
Size |
N/A 40 |
Operating Pressure [Max] |
N/A 210 bar3000 psi |
Filter Rating |
N/A 141 µm |
Seal Material |
N/A Fluorocarbon elastomer (FKM) |
Element Material |
N/A Wire Mesh |
Type |
N/A Manifold Cartridge Filter |
Weight |
N/A 0.340 kg0.75 lb |
Mounting Type |
N/A C16-2 Cavity (SAE-16 Threaded Port) |
Head Material |
N/A Steel |
Bypass Valve |
N/A Non-Bypass |
Element Collapse Pressure Rating |
N/A 17 bar250 psi |
End Type |
N/A SAE-16 Threaded Port |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A ELEMENT - MANIFOLD CARTRIDGE |
Product |
N/A HYDAC ELEMENTS |
|
N/A
|