Print Back
Unit of Measure

Specifications

Model Code Description

CP-SAEW15G141W1.0/12B3.5

Flow

4 gpm15 L/min

Size

15

Operating Pressure [Max]

420 bar6090 psi

Filter Rating

141 µm

Element Material

Wire Mesh

Type

Manifold Cartridge Filter

Weight

0.680 kg1.5 lb

Head Material

Carbon Steel

Indication Type

No Indicator Port

Bypass Valve

B3.5

Bypass Valve Cracking Pressure

3.4 bar50 psid

Element Collapse Pressure Rating

6.9 bar100 psi

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENT - MANIFOLD CARTRIDGE

Product

HYDAC ELEMENTS

Dimensions

Width

1 in25.4 mm

Height

2.41 in61.2 mm

End Size

5/8 in

Features

N/A

  • Housing design reduces stress concentrations and prevents fatigue failure.
  • SAE threaded cavity (sizes 15-120) to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile Rubber, fluorocarbon elastomer) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Minimal clearance is required to remove the filter for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.