
Model Code Description |
N/A DFBH/HC110TC5C1.0/12V |
Type |
N/A High Pressure Filter |
Size |
N/A 110 |
Port Configuration |
N/A SAE Straight Thread O-ring Boss Ports |
Port Connection |
N/A 3/4 in. |
Filter Type |
N/A Inline Filter |
Indication Type |
N/A C = 2 terminal electric switch |
Seals |
N/A Fluorocarbon elastomer (FKM) |
Weight |
N/A 12 lb |
Cap Material |
N/A Steel |
Type Number |
N/A 1 |
Modification Number |
N/A 0 |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
Flow Capacity |
N/A 29 gpm110 L/min |
Maximum Allowable Housing Working Pressure Rating |
N/A 420 bar6090 psi |
Filter Rating |
N/A 5 µm |
Bypass Valve |
N/A Non-Bypass |
Construction Material for Head |
N/A Ductile Iron |
Construction Material for Bowl |
N/A Steel |
Mounting Method |
N/A 4 Mounting Holes |
Flow Direction |
N/A Inside - Outside |
Minimum Fluid Temperature |
N/A -10 ºC14 ºF |
Maximum Fluid Temperature |
N/A 100 ºC212 ºF |
Note for Fluid Temperature Range |
N/A Consult HYDAC for applications operating below 14ºF (-10ºC) |
Tolerance for Cracking Pressure (Standard) |
N/A 10 % |
Tolerance for Cracking Pressure (Optional) |
N/A 10 % |
Fatigue Housing Pressure Rating at 1 Million Cycles |
N/A 420 bar6090 psi |
Element Collapse Pressure Rating |
N/A 210 bar3045 psi |
Burst Housing Pressure Rating |
N/A 1200 bar17400 psi |
Element K Factors |
N/A 0.818 |
Fluid Compatibility |
N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected. |
Dimension b1 |
N/A 3.54 in90 mm |
Diameter d1 |
N/A 3.39 in86 mm |
Dimension h1 |
N/A 9.88 in251 mm |
Dimension b2 |
N/A 2.8 in71 mm |
Dimension b3 |
N/A 2.2 in56 mm |
Dimension b4 |
N/A 1.26 in32 mm |
Dimension d2 |
N/A 2.68 in68 mm |
Dimension d3 |
N/A 3/4 in. |
Dimension d4 |
N/A 1/4-28UNF- 2B |
Dimension h2 |
N/A 1.57 in40 mm |
Dimension h4 |
N/A 3.35 in85 mm |
Dimension t1 |
N/A 0.35 in9 mm |
|
N/A
|