Print Back
DF Series Inline Filters 6090 psi, up to 200 gpm
Unit of Measure

Specifications

Model Code Description

N/A DFBH/HC660TL5BM1.0/16V

Type

N/A High Pressure Filter

Size

N/A 660

Port Configuration

N/A SAE flange Ports

Port Connection

N/A 2 in. SAE Code 62 Flange

Filter Type

N/A Inline Filter

Indication Type

N/A BM = Pop-up indicator (manual reset)

Seals

N/A Fluorocarbon elastomer (FKM)

Weight

N/A 70 lb

Cap Material

N/A Steel

Type Number

N/A 1

Modification Number

N/A 0

Port Configuration

N/A SAE-12 Straight Thread O-Ring Boss Ports

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

N/A FILTERS-HIGH PRESSURE (>3000PSI)

Technical Specifications

Flow Capacity

N/A 174 gpm660 L/min

Maximum Allowable Housing Working Pressure Rating

N/A 420 bar6090 psi

Filter Rating

N/A 5 µm

Bypass Valve

N/A Non-Bypass

Construction Material for Head

N/A Ductile Iron

Mounting Method

N/A 4 Mounting Holes

Flow Direction

N/A Inside - Outside

Minimum Fluid Temperature

N/A -10 ºC14 ºF

Maximum Fluid Temperature

N/A 100 ºC212 ºF

Note for Fluid Temperature Range

N/A Consult HYDAC for applications operating below 14ºF (-10ºC)

Tolerance for Cracking Pressure (Standard)

N/A 10 %

Tolerance for Cracking Pressure (Optional)

N/A 10 %

Fatigue Housing Pressure Rating at 1 Million Cycles

N/A 420 bar6090 psi

Element Collapse Pressure Rating

N/A 210 bar3045 psi

Burst Housing Pressure Rating

N/A 1040 bar15080 psi

Element K Factors

N/A 0.104

Fluid Compatibility

N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected.

Dimensions

Diameter d1

N/A 6.3 in160 mm

Dimension h1

N/A 18.93 in481 mm

Dimension b2

N/A 5.24 in133 mm

Dimension b3

N/A 4.53 in115 mm

Dimension b4

N/A 2.36 in60 mm

Dimension c1

N/A 96.8 in1.75 mm

Dimension c2

N/A 44.5 in

Dimension d2

N/A 6.42 in163 mm

Dimension d3

N/A 2 in.

Dimension d4

N/A 1/2-20UNF- 2B M12x1.75

Dimension d5

N/A 3/4-10UNC- 2BM20 X 2.5

Dimension h2

N/A 2.05 in52 mm

Dimension h4

N/A 4.53 in115 mm

Dimension t1

N/A 0.67 in17 mm

Dimension t2

N/A 0.98 in25 mm

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
  • Choice of NPT, BSPP, SAE straight thread O-ring boss, and SAE 4-bolt flange porting (sizes 60 - 1320) to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile rubber, fluorocarbon elastomer, and ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Screw-in bowl or lid (on 2-pc. bowls) mounted below the filter head requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A poppet-type bypass valve located in the filter head provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Gearboxes
  • Industrial
  • Pulp & Paper
  • Offshore
  • Railways
  • Commercial Municipal
  • Shipbuilding
  • Power Generation
  • Steel / Heavy Industry