Print Back
DF Series Inline Filters 6090 psi, up to 200 gpm
Unit of Measure

Specifications

Model Code Description

N/A DF ON 60TC10CD1.0/12B6-2M0-OE

Type

N/A High Pressure Filter

Size

N/A 60

Port Configuration

N/A BSPP

Port Connection

N/A 3/4 in.

Filter Type

N/A Inline mount 4 mounting holes

Indication Type

N/A D = Electric switch and LED light - SPDT

Seals

N/A Nitrile Rubber (NBR)

Weight

N/A 4.54 kg10 lb

Cap Material

N/A Steel

Type Number

N/A 1

BUn

N/A High Pressure

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

N/A FILTERS-HIGH PRESSURE (>3000PSI)

Technical Specifications

Flow Capacity

N/A 16 gpm60 L/min

Maximum Allowable Housing Working Pressure Rating

N/A 420 bar6090 psi

Filter Rating

N/A 10 µm

Bypass Valve

N/A B6

Construction Material for Head

N/A Ductile Iron

Mounting Method

N/A 4 Mounting Holes

Flow Direction

N/A Inside - Outside

Minimum Fluid Temperature

N/A -10 ºC14 ºF

Maximum Fluid Temperature

N/A 100 ºC212 ºF

Note for Fluid Temperature Range

N/A Consult HYDAC for applications operating below 14ºF (-10ºC)

Bypass Valve Cracking Pressure

N/A 6 bar87 psid

Tolerance for Cracking Pressure (Standard)

N/A 10 %

Tolerance for Cracking Pressure (Optional)

N/A 10 %

Fatigue Housing Pressure Rating at 1 Million Cycles

N/A 420 bar6090 psi

Element Collapse Pressure Rating

N/A 20 bar290 psi

Fluid Compatibility

N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected.

Dimensions

Dimension b1

N/A 3.54 in90 mm

Dimension h1

N/A 7.72 in183.5 mm

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
    • Choice of NPT, BSPP, SAE straight thread O-ring boss, and SAE 4-bolt flange porting (sizes 60 - 1320) to allow easy installation with maximum flexibility.
      • O-ring seals are used to provide positive, reliable sealing.
        • Choice of O-ring materials (nitrile rubber, fluorocarbon elastomer, and ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
          • Screw-in bowl or lid (on 2-pc. bowls) mounted below the filter head requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced. HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point. A poppet-type bypass valve located in the filter head provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available) For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing. Fatigue pressure ratings equal maximum allowable working pressure rating

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Gearboxes
  • Industrial
  • Pulp & Paper
  • Offshore
  • Railways
  • Commercial Municipal
  • Shipbuilding
  • Power Generation
  • Steel / Heavy Industry