
Model Code Description |
N/A FMND ON 60 MDB 10 D 1.0 /-L24-B7 |
Flow |
N/A 16 gpm60 L/min |
Operating Pressure [Max] |
N/A 250 bar3625 psi |
Filter Rating |
N/A 10 µm |
Bypass Valve |
N/A B7 |
Seal Material |
N/A Nitrile Rubber (NBR) |
Type |
N/A Duplex Pressure Filter |
Weight |
N/A 9.17 kg20.22 lb |
Size |
N/A 60 |
Mounting Type |
N/A Inline 4 Mounting Holes |
Head Material |
N/A Ductile Iron |
Bypass Valve Cracking Pressure |
N/A 7 bar101.5 psid |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
End Type |
N/A SAE DN Flange |
|
N/A
|