Print Back
Unit of Measure

Specifications

Model Code Description

N/A FMND250LDFXXC1.2/12V

Flow

N/A 66 gpm250 L/min

Operating Pressure [Max]

N/A 207 bar3000 psi

Bypass Valve

N/A Non-Bypass

Seal Material

N/A Fluorocarbon Elastomer (FKM) (Standard)

Type

N/A Duplex Pressure Filter

Weight

N/A 32.83 kg72.38 lb

Size

N/A 250

Mounting Type

N/A Inline 4 Mounting Holes

Head Material

N/A Ductile Iron

End Type

N/A SAE Straight Threaded

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

N/A FILTERS-HIGH PRESSURE (>3000PSI)

Dimensions

Width

N/A 11.10 in282 mm

Height

N/A 15.49 in393.5 mm

End Size

N/A 1-1/2 in

Features

N/A

  • Housing design reduces stress concentrations and prevents fatigue failure.
  • Choice of SAE threaded, BSPP or SAE DN flange porting (sizes 160-400) to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile Rubber, fluorocarbon elastomer, and ethylene propylene Rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Removable bowl requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A bypass valve provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.