
Model Code Description |
N/A CFMM20G10W1.0/12 |
Size |
N/A 20 |
Flow |
N/A 5 gpm19 L/min |
Operating Pressure [Max] |
N/A 207 bar3000 psi |
Filter Rating |
N/A 10 µm |
Seal Material |
N/A Nitrile rubber (NBR) (standard) |
Type |
N/A Manifold Cartridge Filter |
Weight |
N/A 0.227 kg0.5 lb |
Mounting Type |
N/A Manifold |
Head Material |
N/A Aluminum |
Indication Type |
N/A None |
Bypass Valve |
N/A Non-Bypass |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
End Type |
N/A SAE-16 Modified Cavity |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A ELEMENT - MANIFOLD CARTRIDGE |
Product |
N/A HYDAC ELEMENTS |
|
N/A
|