Print Back
Unit of Measure

Specifications

Model Code Description

N/A CFMM20G15W1.0/12V

Size

N/A 20

Flow

N/A 5 gpm19 L/min

Operating Pressure [Max]

N/A 207 bar3000 psi

Filter Rating

N/A 15 µm

Seal Material

N/A Fluorocarbon elastomer (FKM)

Type

N/A Manifold Cartridge Filter

Weight

N/A 0.227 kg0.5 lb

Mounting Type

N/A Manifold

Head Material

N/A Aluminum

Indication Type

N/A None

Bypass Valve

N/A Non-Bypass

Element Collapse Pressure Rating

N/A 20 bar290 psi

End Type

N/A SAE-16 Modified Cavity

Dimensions

Width

N/A 1.5 in38.1 mm

Height

N/A 3.16 in80.2 mm

End Size

N/A 1 in

Features

N/A

  • Housing design reduces stress concentrations and prevents fatigue failure.
  • SAE threaded cavity (sizes 20-45) to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile Rubber, fluorocarbon elastomer) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Minimal clearance is required to remove the filter for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.