Print Back
Unit of Measure

Specifications

Model Code Description

N/A DF60TCXXA1.0/0B6

Flow

N/A 29 gpm110 L/min

Operating Pressure [Max]

N/A 315 bar4568 psi

Bypass Valve

N/A B6

Seal Material

N/A Fluorocarbon elastomer (FKM)

Element Material

N/A Housing only

Type

N/A High Pressure Filter

Weight

N/A 6.123 kg13.5 lb

Mounting Type

N/A Manifold Mount 4 Mounting Holes

Head Material

N/A Ductile Iron

Bypass Valve Cracking Pressure

N/A 6 bar87 psid

Element Collapse Pressure Rating

N/A 20 bar290 psi

End Type

N/A 4-Bolt Manifold Mount

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

N/A FILTERS-HIGH PRESSURE (>3000PSI)

Dimensions

Width

N/A 4.37 in110 mm

Height

N/A 8.62 in219 mm

End Size

N/A 20 mm 20 mm

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
  • Side manifold-mount (sizes 30-1320) to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile rubber, fluorocarbon elastomer, and ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Screw-in bowl or lid (on 2-pc. bowls) mounted below the filter head requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A poppet-type bypass valve located in the filter head provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings – consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.