
Type |
N/A Pressure Filter |
Model Code Description |
N/A DFZBH/HC110QC10D1.0/L110 |
Filter Type |
N/A Modular Stacking |
Size |
N/A 110 |
Port Configuration |
N/A Stacking |
Indication Type |
N/A D = Electric switch and LED light - SPDT |
Weight |
N/A 15 lb |
Seals |
N/A Nitrile Rubber (NBR) |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
Flow Capacity |
N/A 10 gpm38 L/min |
Maximum Allowable Housing Working Pressure Rating |
N/A 315 bar4568 psi |
Filter Rating |
N/A 10 µm |
Construction Material for Head |
N/A Steel |
Construction Material for Bowl |
N/A Steel |
Minimum Fluid Temperature |
N/A -10 ºC14 ºF |
Maximum Fluid Temperature |
N/A 100 ºC212 ºF |
Fatigue Housing Pressure Rating at 1 Million Cycles |
N/A 315 bar4568 psi |
Element Collapse Pressure Rating |
N/A 210 bar3045 psi |
Burst Housing Pressure Rating |
N/A 1260 bar18270 psi |
Fluid Compatibility |
N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected. |
Dimension b1 |
N/A 2.76 in70 mm |
Diameter d1 |
N/A 2.69 in68.2 mm |
Dimension h1 |
N/A 12.63 in321 mm |
|
N/A
|