Print Back

Specifications

Model Code

N/A RFB 0600 UMC 010 VXB HR0 V N J1 VX X 1

Mounting Type

N/A 4 Mounting Holes - Filter Housing

Seal Material

N/A Nitrile Rubber (NBR)

Head Material

N/A Aluminum

Element Material

N/A UMC

Cap Material

N/A Aluminum

Bowl Material

N/A Steel

Bypass Cracking Pressure

N/A 2.5 bar

Operating Temperature [Min]

N/A -30 ºC-22 ºF

Operating Temperature [Max]

N/A 100 ºC212 ºF

Operating Pressure [Max]

N/A 10 bar

Indication Type

N/A A = Port Plugged