Print Back

Specifications

Model Code

N/A RFB 0260 ULP 010 VXB VF0 V N B VXX 1

Mounting Type

N/A Threaded Lid

Seal Material

N/A Nitrile Rubber (NBR)

Element Material

N/A ULP

Cap Material

N/A PA66

Bypass Cracking Pressure

N/A 2.5 bar

Operating Temperature [Min]

N/A -20 ºC-4 ºF

Operating Temperature [Max]

N/A 100 ºC212 ºF

Operating Pressure [Max]

N/A 10 bar