Print Back
Unit of Measure

Specifications

Type

Spin-On Filter

Model Code Description

MFDSP160AULF25A1.0/16-3B1.7

Style

Spin-On

Mounting Type

In-Line

Filter Type

Dual Filter Heads and Elements (Side by Side)

Size

160

Flow Capacity

30 gpm114 L/min

Operating Pressure [Max]

8.3 bar120 psi

Port Configuration

Combination NPT Tapered Thread Ports/SAE Code 61 Flanges

Indication Type

A = No indicator, plugged port

Filter Element Material

Cellulose

Filter Rating

25 µm

Element Media

Cellulose/Nominal

Weight

11.6 lb

Type of Clogging Indicator

A

Port Connection Type

SAE Flange, NPT

Port Connection Size

2 in. SAE Flange Code 61, 1 1/2 in. NPT Comb. Port

Element Connection Type

UN Thread

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-LOW PRESSURE (?360 PSI)

Product

FILTERS-LOW PRESSURE (< 360PSI)

Technical Specifications

Construction Material for Head

Aluminum

Construction Material for Can

Steel

Mounting Method

4 Mounting Holes

Medium

Petroleum Oils, Synthetic Fluids

Minimum Fluid Temperature

-10 ºC14 ºF

Maximum Fluid Temperature

100 ºC212 ºF

Maximum Allowable Working Pressure

8 bar120 psi

Flow Direction

Outside-Inside

Features

N/A

  • MF Filters are manufactured with an aluminum head.
  • Choice of NPT, SAE straight thread O-ring boss, BSPP, and SAE 4-bolt flange porting to allow easy installation without costly adapters.
  • Quick easy element changeouts.
  • MF Filters are designed to be used with hydrocarbon based fluids only - (not suitable for use with high water based fluids or phosphate esters).
  • MF Filters are available in static and differential pressure sensing configurations.
  • Static Indication for Mobile/Return Applications

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Gearboxes
  • Industrial
  • Pulp & Paper
  • Steel / Heavy Industry