Print Back
Unit of Measure

Specifications

Type

N/A Spin-On Filter

Model Code Description

N/A MFP160AUE10A1.0/3B1.7

Style

N/A Spin-On

Mounting Type

N/A In-Line

Filter Type

N/A Single Element

Size

N/A 160

Port Connection Size

N/A 1 1/4 in. BSPP, 1 1/4 in. NPT, SAE-20, 1 1/2 in. NPT, SAE-24

Filter Element Material

N/A Cellulose

Element Media

N/A Cellulose/Nominal

Indication Type

N/A A = No indicator, plugged port

Weight

N/A 5.1 lb

Type of Clogging Indicator

N/A A

Port Configuration

N/A NPT Tapered Thread Ports

Port Connection Type

N/A BSPP, NPT

Connection Type

N/A 1 1/4 in. Threaded (SAE-20, 1 1/4 in. NPT, G 1 1/4 in.)

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-LOW PRESSURE (?360 PSI)

Product

N/A FILTERS-LOW PRESSURE (< 360PSI)

Technical Specifications

Flow Capacity

N/A 30 gpm114 L/min

Operating Pressure [Max]

N/A 8.3 bar120 psi

Filter Rating

N/A 10 µm

Construction Material for Head

N/A Aluminum

Construction Material for Can

N/A Steel

Mounting Method

N/A 2 or 4 Mounting Holes

Medium

N/A Petroleum Oils, Synthetic Fluids

Minimum Fluid Temperature

N/A -10 ºC14 ºF

Maximum Fluid Temperature

N/A 100 ºC212 ºF

Maximum Allowable Working Pressure

N/A 8 bar120 psi

Flow Direction

N/A Outside-Inside

Element Collapse Pressure Rating

N/A 80 psid5.5 bar

Bypass Valve

N/A 25 psid1.7 bar

Features

N/A

  • MF Filters are manufactured with an aluminum head.
  • Choice of NPT, SAE straight thread O-ring boss, BSPP, and SAE 4-bolt flange porting to allow easy installation without costly adapters.
  • Quick easy element changeouts.
  • MF Filters are designed to be used with hydrocarbon based fluids only - (not suitable for use with high water based fluids or phosphate esters).
  • MF Filters are available in static and differential pressure sensing configurations.
  • Static Indication for Mobile/Return Applications.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Gearboxes
  • Industrial
  • Pulp & Paper
  • Steel / Heavy Industry