Print Back
Unit of Measure

Specifications

Model Code Description

NF ON 2610DP10C1.1

Flow

450 gpm1700 L/min

Operating Pressure [Max]

25 bar360 psi

Filter Rating

10 µm

Bypass Valve

B3

Seal Material

Nitrile rubber (NBR) (standard)

Element Material

Optimicron®

Type

In-Tank / Inline Low Pressure Filter

Weight

22.99 kg50.7 lb

Mounting Type

In-Tank

Head Material

Aluminum

Bypass Valve Cracking Pressure

3 bar43 psid

Element Collapse Pressure Rating

20 bar290 psi

End Type

SAE DN 102 (4 in.) Code 61 Flange

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-LOW PRESSURE (?360 PSI)

Product

FILTERS-LOW PRESSURE (< 360PSI)

Dimensions

Width

10.24 in260 mm

Height

41.14 in1045 mm

End Size

4 in

Features

N/A

  • Housing design reduces stress concentrations and prevents fatigue failure.
  • SAE DN flange porting (sizes 330-10410) to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile Rubber, fluorocarbon elastomer, and ethylene propylene Rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Removable lid requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A bypass valve located in the element provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.