Print Back
Unit of Measure

Specifications

Model Code Description

FLND W/HC 160 DDF 50 D 1.2 /-L24

Flow

42 gpm160 L/min

Operating Pressure [Max]

25 bar360 psi

Filter Rating

50 µm

Type

Duplex Return Filter

Head Material

Aluminum

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-LOW PRESSURE (?360 PSI)

Product

FILTERS-LOW PRESSURE (< 360PSI)

Dimensions

Width

11.02 in280 mm

Height

11.57 in294 mm

Features

N/A

  • Housing design reduces stress concentrations and prevents fatigue failure.
  • Choice of SAE threaded or SAE DN flange porting (sizes 160-400) to allow easy installation with maximum flexibility.
  • O-Ring seals are used to provide positive, reliable sealing. Choice of O-Ring materials (nitrile rubber, fluorocarbon elastomer, and ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Removable bowl requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A bypass valve provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.