
Model Code Description |
N/A RFLP/HC7820CW10A1.0/-B6 |
Flow |
N/A 2050 gpm7800 L/min |
Operating Pressure [Max] |
N/A 16 bar230 psi |
Filter Rating |
N/A 10 µm |
Bypass Valve |
N/A B6 |
Seal Material |
N/A Nitrile Rubber (NBR) |
Element Material |
N/A Paper |
Type |
N/A Return Filter for Lube Oil Applications |
Weight |
N/A 320 kg705.50 lb |
Mounting Type |
N/A Inline Floor Mounted Legs |
Head Material |
N/A Steel |
Element Collapse Pressure Rating |
N/A 10 bar145 psi |
Bypass Valve Cracking Pressure |
N/A 6 bar87 psid |
|
N/A
|