Print Back
Unit of Measure

Specifications

Model Code Description

RFL4000CWXXA1.0/V-DH

Flow

1050 gpm4000 L/min

Operating Pressure [Max]

16 bar230 psi

Bypass Valve

B3

Seal Material

Nitrile Rubber (NBR)

Element Material

Housing Only

Type

Return Filter for Lube Oil Applications

Weight

133.35 kg294 lb

Mounting Type

Inline Floor Mounted Legs

Head Material

Steel

Bypass Valve Cracking Pressure

3 bar43 psid

Dimensions

Width

23.62 in600 mm

Height

68.31 in1735 mm

Features

N/A

  • Housing design reduces stress concentrations and prevents fatigue failure.
  • Choice of ANSI or DN flange porting (sizes 1300 - 15020) to allow easy installation with maximum flexibility.
  • O-Ring seals are used to provide positive, reliable sealing. Choice of O-Ring materials (nitrile rubber, fluorocarbon elastomer, and ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Removable lid requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A bypass valve located in the element provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.