
Model Code Description |
N/A RFL ON 5220B9-10C1.0/-DH-150 |
Flow |
N/A 1400 gpm5200 L/min |
Operating Pressure [Max] |
N/A 10 bar150 psi |
Filter Rating |
N/A 10 µm |
Bypass Valve |
N/A B3 |
Seal Material |
N/A Nitrile Rubber (NBR) |
Element Material |
N/A Optimicron® |
Type |
N/A Return Filter for Lube Oil Applications |
Weight |
N/A 215 kg474 lb |
Mounting Type |
N/A Inline Floor Mounted Legs |
Head Material |
N/A Steel |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
Bypass Valve Cracking Pressure |
N/A 3 bar43 psid |
|
N/A
|