Print Back
Unit of Measure

Specifications

Type

N/A Medium Pressure Filter

Model Code Description

N/A LF30IBXXA1.0/12B3-EPR

Filter Type

N/A Inline mount 4 mounting holes

Size

N/A 30

Port Connection

N/A 1/2 in. Threaded

Port Configuration

N/A SAE Straight Thread O-ring Boss Ports

Material

N/A Housing only

Indication Type

N/A A = No indicator, plugged port

Seals

N/A Ethylene propylene rubber (EPR)

Port Configuration

N/A SAE-12 Straight Thread O-Ring Boss Ports

BUn

N/A Medium Pressure

Hex Size

N/A 1.125 in28.6 mm

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI)

Product

N/A FILTERS-MED PRESSURE (361 - 2999PSI)

Technical Specifications

Flow Capacity

N/A 8 gpm30 L/min

Construction Material for Head

N/A Cast Aluminum

Construction Material for Bowl

N/A Aluminum Extrusion

Mounting Method

N/A 4 Mounting Holes

Flow Direction

N/A Outside - Inside

Bypass Valve Cracking Pressure

N/A 3 bar43 psid

Fatigue Housing Pressure Rating at 1 Million Cycles

N/A 100 bar1500 psi

Burst Housing Pressure Rating

N/A 380 bar5510 psi

Fluid Temperature Range

N/A -22 to 212 ºF-30 to 100 ºC

Note for Fluid Temperature Range

N/A Consult HYDAC for applications operating below -22 ºF (-30 ºC)

Optional ΔP Indicator Trip pressure (10%)

N/A 29 psid2 bar

Standard ΔP Indicator Trip pressure (-10%)

N/A 72 psid5 bar

Fluid Compatibility

N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected.

Dimensions

Dimension b1

N/A 2.72 in69 mm

Diameter d1

N/A 2.64 in67 mm

Dimension h1

N/A 6.16 in156 mm

Dimension b1 (National Pipe Thread (NPT))

N/A 4.84 in123 mm

Dimension b2

N/A 1.42 in36 mm

Dimension b3

N/A 1.77 in45 mm

Dimension b4

N/A 1.18 in30 mm

Dimension b5

N/A 1.062 in27 mm

Dimension d2

N/A 2.05 in52 mm

Dimension d3

N/A 10-32UNF-2B, M5X 0.8

Dimension h2

N/A 1.22 in31 mm

Dimension h3

N/A 0.28 in7 mm

Dimension h4

N/A 2.95 in75 mm

Dimension SW

N/A 0.94 in24 mm

Dimension t1

N/A 0.24 in6 mm

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
    • Aluminum alloy is water tolerant - anodization is not

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Industrial
  • Railways
  • Steel/Heavy Industry