Print Back
MFX Series Inline Filters 725 psi, up to 35 gpm
Unit of Measure

Specifications

Type

N/A Medium Pressure Filter

Model Code Description

N/A MFXBN/HC100GI10W0.0/-B3.5

Filter Type

N/A In-Line Medium Pressure Filter

Size

N/A 100

Port Configuration

N/A SAE-12 Straight Thread

Port Connection

N/A 3/4 in

Indication Type

N/A W = No indicator, without port

Weight

N/A 3.3 lb

Type Number

N/A 0

Modification Number

N/A 0

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI)

Product

N/A FILTERS-MED PRESSURE (361 - 2999PSI)

Technical Specifications

Mounting Method

N/A 4 Mounting Holes (3/8-16UNC. 13 [0.5] Deep)

Flow Direction

N/A Inside - Outside

Construction Material for Head

N/A Aluminum

Construction Material for Bowl

N/A Extruded Aluminum

Flow Capacity

N/A 26 gpm100 L/min

Maximum Allowable Housing Working Pressure Rating

N/A 50 bar725 psi

Filter Rating

N/A 10 µm

Minimum Fluid Temperature

N/A -30 ºC-22 ºF

Maximum Fluid Temperature

N/A 100 ºC212 ºF

Note for Fluid Temperature Range

N/A Consult HYDAC for applications below -22˚F (-30˚C)

Bypass Valve Cracking Pressure

N/A 3.5 bar50 psid

Tolerance for Cracking Pressure (Standard)

N/A 10 %

Tolerance for Cracking Pressure (Optional)

N/A -10 %

Fatigue Housing Pressure Rating at 1 Million Cycles

N/A 50 bar725 psi

Element Collapse Pressure Rating

N/A 20 bar290 psi

Burst Housing Pressure Rating

N/A 183 bar2600 psi

Element K Factors

N/A 0.252

Fluid Compatibility

N/A Compatible with all hydrocarbon based, synthetic, and high water based fluids compatible with Nitrile Rubber (NBR) seals

Supplementary Details

N/A Standard, Cracking Pressure Bypass Valve 50 psi (3.5 bar)

Features

N/A

  • Eco-friendly, cost-effective alternative to spin-on filters
  • Integrated retrofit protection
  • Longer service life of the filter bowl because of fatigue resistant up to 725psi
  • High level of operational safety - Bowl seal and bypass valve are integrated in the filter element and therefore replaced at every element change
  • "Missing Element Protection" - cannot operate without element installed.
  • Many choices of clogging indicators available
  • Various port connection types (SAE-12, G 3/4, SAE-16, G 1, M33x2)

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Railways
  • Commercial Municipal