Print Back
MFX Series Inline Filters 725 psi, up to 35 gpm
Unit of Measure

Specifications

Type

Medium Pressure Filter

Model Code Description

MFXBN/HC100GI10BF4.0/-B3.5

Filter Type

In-Line Medium Pressure Filter

Size

100

Port Configuration

SAE-12 Straight Thread

Port Connection

3/4 in

Indication Type

BF = Visual Analog

Weight

3.3 lb

Type Number

4

Modification Number

0

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI)

Product

FILTERS-MED PRESSURE (361 - 2999PSI)

Technical Specifications

Mounting Method

4 Mounting Holes (3/8-16UNC. 13 [0.5] Deep)

Flow Direction

Inside - Outside

Construction Material for Head

Aluminum

Construction Material for Bowl

Extruded Aluminum

Flow Capacity

26 gpm100 L/min

Maximum Allowable Housing Working Pressure Rating

50 bar725 psi

Filter Rating

10 µm

Minimum Fluid Temperature

-30 ºC-22 ºF

Maximum Fluid Temperature

100 ºC212 ºF

Note for Fluid Temperature Range

Consult HYDAC for applications below -22˚F (-30˚C)

Bypass Valve Cracking Pressure

3.5 bar50 psid

Tolerance for Cracking Pressure (Standard)

10 %

Tolerance for Cracking Pressure (Optional)

-10 %

Fatigue Housing Pressure Rating at 1 Million Cycles

50 bar725 psi

Element Collapse Pressure Rating

20 bar290 psi

Burst Housing Pressure Rating

183 bar2600 psi

Element K Factors

0.252

Fluid Compatibility

Compatible with all hydrocarbon based, synthetic, and high water based fluids compatible with Nitrile Rubber (NBR) seals

Supplementary Details

N/A Standard, Cracking Pressure Bypass Valve 50 psi (3.5 bar)

Features

N/A

  • Eco-friendly, cost-effective alternative to spin-on filters
  • Integrated retrofit protection
  • Longer service life of the filter bowl because of fatigue resistant up to 725psi
  • High level of operational safety - Bowl seal and bypass valve are integrated in the filter element and therefore replaced at every element change
  • "Missing Element Protection" - cannot operate without element installed.
  • Many choices of clogging indicators available
  • Various port connection types (SAE-12, G 3/4, SAE-16, G 1, M33x2)

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Railways
  • Commercial Municipal