Print Back
Unit of Measure

Specifications

Model Code Description

HF4RL-BN-18GK3D1.1/B3L110

Flow

70 gpm265 L/min

Operating Pressure [Max]

52 bar750 psi

Filter Rating

3 µm

Type

Medium Pressure Filter

Head Material

Steel

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI)

Product

FILTERS-MED PRESSURE (361 - 2999PSI)

Dimensions

Width

7 in178 mm

Height

25.05 in636 mm

Features

N/A

  • Housing design reduces stress concentrations and prevents fatigue failure.
  • Choice of SAE threaded, BSPP, and Flange porting (sizes 9-27") to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing.
  • Choice of O-ring materials (nitrile rubber, fluorocarbon elastomer, and ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Removable lid requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal.
  • This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A bypass valve located in the filter head provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings – consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.