Print Back
Unit of Measure

Specifications

Seal Material

N/A Fluoroelastomer (FKM)

Material

N/A KFM

O-Ring Material

N/A Fluoroelastomer (FKM)

Model Code Description

N/A SEAL KIT DVP/DRVP/RVP 16 FKM .1VER

BUn

N/A EA

Temperature Range at Full Pressure [Max]

N/A -4 to 212 ºF

Flow

N/A 80 gpm

Valve Operator

N/A Knob

Division

N/A ACCESSORIES

Product Group Family

N/A SEAL KITS

Product

N/A ACCESSORIES / MISC