Print Back
Unit of Measure

Specifications

Seal Material

N/A Fluoroelastomer (FKM)

Weight

N/A 0.05 kg0.11 lb

Material

N/A Carbon Steel

Model Code Description

N/A KNOB DV08/10 STEEL FLUTEC .1VER

BUn

N/A EA

Temperature Range at Full Pressure [Max]

N/A -4 to 212 ºF

Flow

N/A 80 gpm

Valve Operator

N/A Knob