Print Back
Unit of Measure

Specifications

Seal Material

N/A Fluoroelastomer (FKM)

Weight

N/A 0.2 kg0.44 lb

Material

N/A Carbon Steel

Model Code Description

N/A KIT,PANEL MOUNT DV12/16 SRVR-10/12/16

BUn

N/A EA

Temperature Range at Full Pressure [Max]

N/A -4 to 212 ºF

Flow

N/A 80 gpm

Valve Operator

N/A Knob

Division

N/A ACCESSORIES

Product Group Family

N/A FLOW CONTROL VALVES

Product

N/A FLOW CONTROL VALVES