Print Back
Unit of Measure

Specifications

Type

N/A Flow Control Valve

Model Code Description

N/A RV-20-01.X/0-10 BAR

Port Configuration

N/A BSPP

Nominal Sizes

N/A 20

End Type

N/A BSPP

End Size

N/A G1

Second End Type

N/A BSPP

Second End Size

N/A G1

Housing Material

N/A Carbon Steel

Mounting Type

N/A Inline Mounting

Cracking Pressure

N/A 10 bar145 psi

Kinematic Viscosity at 86ºF/30ºC

N/A 335 SUS

Minimum Temperature at Full Pressure

N/A -4 ºF

Maximum Temperature at Full Pressure

N/A 212 ºF

Operating Pressure

N/A 345 bar5000 psi

Weight

N/A 0.1 kg0.22 lb

Industry Standards/Certifications

N/A DIN 3852

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A FLOW CONTROL VALVES

Product

N/A FLOW CONTROL VALVES

Dimensions

Hex Size

N/A 1 13/16 in46 mm

Dimension L

N/A 5 in127 mm

Features

N/A

  • 9 Sizes, 1/8" - 2"
  • NPT or SAE O-Ring connections and manifold mounting
  • Metal to metal seal design for poppet
  • Hardened and ground steel poppet

Note

N/A Not recommended for high-cycle applications!
Pressure Drop curves were established by using mineral oil with kinematic viscosity 335 SUS at 86 ºF / 30 ºC.
Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.