
Type |
N/A Flow Control Valve |
Model Code Description |
N/A DRV-08-01.X/12 |
Port Configuration |
N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing |
Nominal Size |
N/A 08 |
Housing Material |
N/A Carbon Steel |
Mounting Type |
N/A In-Line Mounting |
Finish |
N/A Zinc Plated |
Temperature at Full Pressure [Min] |
N/A -4 ºF |
Temperature at Full Pressure [Max] |
N/A 212 ºF |
Operating Pressure |
N/A 345 bar5000 psi |
Cracking Pressure |
N/A 7 psi |
Weight |
N/A 0.3 kg0.66 lb |
End Type |
N/A SAE |
End Size |
N/A 7/16-20 UNF (SAE-4) |
Second End Type |
N/A SAE |
Second End Size |
N/A 7/16-20 UNF (SAE-4) |
Valve Operator |
N/A Knob |
Industry Standards/Certifications |
N/A International Organization for Standardization (ISO) |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A FLOW CONTROL VALVES |
Product |
N/A FLOW CONTROL VALVES |
Dimension A |
N/A 2.84 in72 mm |
Dimension B |
N/A 2.56 in65 mm |
Dimension C |
N/A 0.49 in12.5 mm |
Dimension D |
N/A 0.98 in25 mm |
Dimension E |
N/A 1.32 in33.5 mm |
Dimension F |
N/A 2.17 in55 mm |
Diameter G |
N/A 1.14 in29 mm |
Diameter H |
N/A 0.75 in19 mm |
Dimension J |
N/A Pg 11 Thread |