
Type |
N/A Flow Control Valve |
Model Code Description |
N/A DRV-30-01.X/12 |
Port Configuration |
N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing |
Nominal Size |
N/A 30 |
Housing Material |
N/A Carbon Steel |
Mounting Type |
N/A In-Line Mounting |
Finish |
N/A Phosphated |
Temperature at Full Pressure [Min] |
N/A -4 ºF |
Temperature at Full Pressure [Max] |
N/A 212 ºF |
Operating Pressure |
N/A 345 bar5000 psi |
Cracking Pressure |
N/A 7 psi |
Weight |
N/A 4.60 kg7.72 lb |
End Type |
N/A SAE |
End Size |
N/A 1 7/8-12 UN (SAE-24) |
Second End Type |
N/A SAE |
Second End Size |
N/A 1 7/8-12 UN (SAE-24) |
Valve Operator |
N/A Knob |
Industry Standards/Certifications |
N/A International Organization for Standardization (ISO) |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A FLOW CONTROL VALVES |
Product |
N/A FLOW CONTROL VALVES |
Dimension A |
N/A 6.1 in155 mm |
Dimension B |
N/A 5.43 in138 mm |
Dimension C |
N/A 1.38 in35 mm |
Dimension D |
N/A 2.76 in70 mm |
Dimension E |
N/A 4.25 in108 mm |
Dimension F |
N/A 5.63 in143 mm |
Diameter G |
N/A 1.93 in49 mm |
Diameter H |
N/A 1.50 in38 mm |
Dimension J |
N/A Pg 29 Thread |