Print Back
  • SAE O-Ring, NPT or BSPP Threaded Connections; Manifold Mounting; and Cartridge Type
  • Color coded spindle for accurate flow control
  • Provision for panel mounting
  • Unique safety spindle design
Unit of Measure

Specifications

Type

Needle

Model Code Description

DV-06-01.X/5-S

Port Configuration

NPTF - ANSI B1.20.3

Seal Material

Fluoroelastomer (FPM)

Nominal Size

06

Material

Carbon Steel

Mounting Type

Inline Mounting

O-Ring Material

Fluoroelastomer (FPM)

Housing Material

Carbon Steel

Finish

Zinc Plated

Temperature Range at Full Pressure [Max]

-4 to 212 ºF

Flow

80 gpm

Operating Pressure

5000 psi

Weight

0.12 kg0.26 lb

Valve Operator

Knob

Industry Standards/Certifications

American National Standards Institute (ANSI)

Panel Mount Kits

Model Code: Kit Panel Mount DV06
Part Number: 00705300

BUn

EA

Division

ACCESSORIES

Product Group Family

FLOW CONTROL VALVES

Product

FLOW CONTROL VALVES

Dimensions

Pipe Size

1/8 in

Pipe Outer Diameter (OD)

0.405 in

Dimension A

2.16 in55 mm

Dimension B

1.97 in50 mm

Dimension C

0.31 in8 mm

Dimension D

0.63 in16 mm

Dimension E

0.75 in19 mm

Dimension F

1.50 in38 mm

Diameter G

0.94 in24 mm

Diameter H

0.51 in13 mm

Dimension J

Pg 7 Thread

Supplementary Details

N/A Panel Mounting Kit

Note

N/A Pressure Drop curves were established by using mineral oil with kinematic viscosity 165 SUS at 112 ºF / 50 ºC.
Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.