Print Back
  • SAE O-Ring, NPT or BSPP Threaded Connections; Manifold Mounting; and Cartridge Type
  • Color coded spindle for accurate flow control
  • Provision for panel mounting
  • Unique safety spindle design
Unit of Measure

Specifications

Type

N/A Needle

Model Code Description

N/A DV-08-01.X/5

Port Configuration

N/A NPTF - ANSI B1.20.3

Seal Material

N/A Fluoroelastomer (FPM)

Nominal Size

N/A 08

Material

N/A Carbon Steel

Mounting Type

N/A Inline Mounting

O-Ring Material

N/A Fluoroelastomer (FPM)

Housing Material

N/A Carbon Steel

Finish

N/A Zinc Plated

Temperature Range at Full Pressure [Max]

N/A -4 to 212 ºF

Flow

N/A 80 gpm

Operating Pressure

N/A 5000 psi

Weight

N/A 0.25 kg0.55 lb

Valve Operator

N/A Knob

Industry Standards/Certifications

N/A American National Standards Institute (ANSI)

Panel Mount Kits

N/A Model Code: Kit Panel Mount DV08
Part Number: 00705310

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A FLOW CONTROL VALVES

Product

N/A FLOW CONTROL VALVES

Dimensions

Pipe Size

N/A 1/4 in

Pipe Outer Diameter (OD)

N/A 0.540 in

Dimension A

N/A 2.83 in72 mm

Dimension B

N/A 2.56 in65 mm

Dimension C

N/A 0.49 in12.5 mm

Dimension D

N/A 0.98 in25 mm

Dimension E

N/A 0.94 in24 mm

Dimension F

N/A 1.89 in48 mm

Diameter G

N/A 1.14 in29 mm

Diameter H

N/A 0.75 in19 mm

Dimension J

N/A Pg 11 Thread

Note

N/A Pressure Drop curves were established by using mineral oil with kinematic viscosity 165 SUS at 112 ºF / 50 ºC.
Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.