Print Back
  • SAE O-Ring, NPT or BSPP Threaded Connections; Manifold Mounting; and Cartridge Type
  • Color coded spindle for accurate flow control
  • Provision for panel mounting
  • Unique safety spindle design
Unit of Measure

Specifications

Type

Needle

Model Code Description

DV-08-01.X/12

Port Configuration

SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing

Seal Material

Fluoroelastomer (FPM)

Nominal Size

08

Tube Size

-4

Material

Carbon Steel

Mounting Type

Inline Mounting

O-Ring Material

Fluoroelastomer (FPM)

Housing Material

Carbon Steel

Finish

Zinc Plated

Temperature Range at Full Pressure [Max]

-4 to 212 ºF

Flow

80 gpm

Operating Pressure

5000 psi

Weight

0.25 kg0.55 lb

Valve Operator

Knob

Industry Standards/Certifications

International Organization for Standardization (ISO)

Panel Mount Kits

Model Code: Kit Panel Mount DV08
Part Number: 00705310

BUn

EA

Division

ACCESSORIES

Product Group Family

FLOW CONTROL VALVES

Product

FLOW CONTROL VALVES

Dimensions

Thread Size

7/16-20 UNF

Dimension A

2.83 in72 mm

Dimension B

2.56 in65 mm

Dimension C

0.49 in12.5 mm

Dimension D

0.98 in25 mm

Dimension E

0.94 in24 mm

Dimension F

1.89 in48 mm

Diameter G

1.14 in29 mm

Diameter H

0.75 in19 mm

Dimension J

Pg 11 Thread

Note

N/A Pressure Drop curves were established by using mineral oil with kinematic viscosity 165 SUS at 112 ºF / 50 ºC.
Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.