
Type |
N/A Needle |
Model Code Description |
N/A DV-20-01.X/12 |
Port Configuration |
N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing |
Seal Material |
N/A Fluoroelastomer (FPM) |
Nominal Size |
N/A 20 |
Tube Size |
N/A -16 |
Material |
N/A Carbon Steel |
Mounting Type |
N/A Inline Mounting |
O-Ring Material |
N/A Fluoroelastomer (FPM) |
Housing Material |
N/A Carbon Steel |
Finish |
N/A Phosphated |
Temperature Range at Full Pressure [Max] |
N/A -4 to 212 ºF |
Flow |
N/A 80 gpm |
Operating Pressure |
N/A 5000 psi |
Weight |
N/A 2.1 kg4.6 lb |
Valve Operator |
N/A Knob |
Industry Standards/Certifications |
N/A International Organization for Standardization (ISO) |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A FLOW CONTROL VALVES |
Product |
N/A FLOW CONTROL VALVES |
Thread Size |
N/A 1-5/16-12 UN |
Dimension A |
N/A 5.71 in145 mm |
Dimension B |
N/A 5.04 in128 mm |
Dimension C |
N/A 0.98 in25 mm |
Dimension D |
N/A 1.97 in50 mm |
Dimension E |
N/A 2.13 in54 mm |
Dimension F |
N/A 4.25 in108 mm |
Diameter G |
N/A 1.93 in49 mm |
Diameter H |
N/A 1.50 in38 mm |
Dimension J |
N/A Pg 29 Thread |
Hex Size |
N/A 3/4 in19 mm |